Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Filter insert (round)
Filter pore size | 3 µm |
External diameter D | 98 mm |
Length L | 70 mm |
Filter material | Paper |
Construction use | Filters STF |
Size | 1-1/4-IGN |
Attribute | Value |
---|---|
D | 98 mm |
L | 70 mm |
Attribute | Value |
---|---|
Size | 1-1/4-IGN |
Filter pore size | 3 µm |
Weight | 199 g |
Ordering information: FILT-EINS 3 98x70 PAP STF-1-1/4-IGN