SG 16 NBR-55 N026

Part no.: 10.01.01.00195

Flat suction cup (round)

Size16
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 Shore A
Height H20 mm
SG 16 NBR-55 N026
Attribute Value
d 5 mm
Dk 8 mm
Dmax(S) 17.50 mm
Ds 16 mm
H 20 mm
H2 12 mm
Z (Stroke) 4 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Number of folds 0
Size 16
Suction cup material Nitrile rubber NBR
Suction force (-600mbar) 8 N
Material hardness [Shore A] 55 Shore A
Product family SG

Ordering information: SG 16 NBR-55 N026