- Round flat suction cups for handling CDs, DVDs, veneer, wafers, and solar cells.
Product Highlights
- Soft, flexible sealing lip for particularly sensitive workpieces, such as wafers
- Material silicone SI covers a wide range of temperature
- Material polyurethane PU for long life and high resistance
- Design ideal for multi-shift operation with very fast cycle times
- Robust and wear-resistant suction cup SGAN (3) with single sealing lip, consisting of suction cup SGA (2) and connection nipple (1)
- Connection nipple is plugged in on cups of all sizes
- With each nipple family, the replacement cups and nipples can be combined as desired
- Diameter: 7 to 16 mm
- Material: SI, PU
- Connection nipple plugged into elastomer part