Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round), dynamic handling of smooth workpieces
Size | 30 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Nipple material | Aluminum |
Connection | G1/8-AG |
Attribute | Value |
---|---|
Dmax(S) | 34 mm |
dn | 4 mm |
Ds | 30 mm |
G1 | G1/8"-M |
H | 23 mm |
LG1 | 7 mm |
SW1 | 14 mm |
Z (Stroke) | 3.60 mm |
Attribute | Value |
---|---|
Number of folds | 0 |
Size | 30 |
Suction cup material | Nitrile rubber NBR |
Suction force (-600mbar) | 35 N |
Material hardness [Shore A] | 55 Shore A |
Ordering information: SGN 30 NBR-55 G1/8-AG
Exception: Vulcanize-bonded connection nipple will be delivered as mounted suction cup.
No spare parts available.