Bellows Suction Cups SAOB HT1 (Oval, 1.5 Folds)

  • Oval bellows suction cup with 1.5 folds for handling of elongated glass workpieces
  • Handling of flat glass and formed glass pieces
  • Use in automated production lines for automotive glasses such as windscreens and side windows, even after the bending process at temperatures up to 170 °C
  • Exact positioning of workpieces in the production process due to displacement-free handling
  • High lateral forces in use with separation powder on flat glass or on wet glass surfaces
Product Highlights
  • Minimal chemical influence on the workpiece surface thanks to the non-marking special material HT1
  • Handling of hot workpieces thanks to high temperature resistance
  • Structured inner support withstands the highest lateral forces, especially when used with separation powder and on wet workpieces
Bellows Suction Cups SAOB HT1 (Oval, 1.5 Folds)
  • Robust wear-resistant oval bellows suction cup SAOB made of HT1 with 1.5 folds, with single sealing lip, special slot and inner support
  • Connection nipple glued to the reinforcing element of the suction cup (very high strength)
  • Special structure of the suction surface for high resistance to lateral forces
  • Dimensions: 60 x 30 to 140 x 70 mm
  • Material: HT1
  • Connection nipple vulcanized to elastomer part
The matching documentation for this product is available in this section.

Documents

Language

Filter by