SFB1 20 SI-55 G1/8-IG

Part no.: 10.01.06.04406

Bellows suction cup (round) for very uneven workpieces flexible workpieces

Size20
Suction cup materialSilicone SI
Material hardness [Shore A]55 Shore A
Material characteristicsFDA-compatible
SFB1 20 SI-55 G1/8-IG
Attribute Value
Dmax(S) 21 mm
Ds 20 mm
d2 6.60 mm
dn 4.10 mm
G1 G1/8-IG
LG1 8 mm
H 31.50 mm
SW1 14 mm
Z (Stroke) 5 mm
Attribute Value
Suction force (-600mbar) 2.10 N
Volume 1.20 cm³
Size 20
Number of folds 1.50
Suction cup material Silicone SI
Material hardness [Shore A] 55 Shore A
Weight 6.60 g
Product family SFB1

Ordering information: SFB1 20 SI-55 G1/8-IG

The suction cup SFF / SFB1 (elastomer part + connection nipple) is supplied assembled.

 

Available spare parts: suction cup SFF / SFB1, connection nipple SC