Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round)
Attribute | Value |
---|---|
d | 5 mm |
d1 | 7 mm |
Dk | 9 mm |
Dmax(S) | 7.50 mm |
Ds | 7 mm |
H | 12 mm |
H2 | 2 mm |
H3 | 4 mm |
Z (Stroke) | 1 mm |
Attribute | Value |
---|---|
Size | 7 |
Suction cup material | Silicone SI |
Suction force (-600mbar) | 1.60 N |
Material hardness [Shore A] | 55 Shore A |
Volume | 0.19 cm³ |
Curve radius (min) (convex) | 7.50 mm |
Number of folds | 0 |
Weight | 0.40 g |
Product family | SGA |
Ordering information: SGA 7 SI-55 N028