DR-SGF 125 HT1-60

Part no.: 10.01.01.12890

Rubber Seal for SGF suction cup

Size125
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 Shore A
Height H21.4 mm
DR-SGF 125 HT1-60
Attribute Value
d2 100 mm
Ds 123 mm
Dmax(S) 130 mm
H 21.40 mm
Z (Stroke) 3 mm
Attribute Value
Suction force (-600mbar) 730 N
Volume 43.78 cm³
Curve radius (min) (convex) 1500 mm
Size 125
Number of folds 0
Suction cup material High temperature material HT1
Material hardness [Shore A] 60 Shore A
Weight 78.50 g
Product family DR-SGF

Ordering information: DR-SGF 125 HT1-60