PFG 2 HT1-60 N003

Part no.: 10.01.01.12967

Flat suction cup (round) for smooth or slightly rough surfaces

Size2
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 Shore A
PFG 2 HT1-60 N003
Attribute Value
d 2 mm
d1 3 mm
Dk 4.20 mm
Dmax(S) 3 mm
Ds 2 mm
H 4 mm
H2 1.50 mm
H3 2.50 mm
Z (Stroke) 0.50 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 0.12 N
Volume 0.01 cm³
Curve radius (min) (convex) 2 mm
Size 2
Nipple family N 003
Suction cup material High temperature material HT1
Material hardness [Shore A] 60 Shore A
Product family PFG


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: PFG 2 HT1-60 N003