Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Coating protects against environ- mental influences during downtimes
Attribute | Value |
---|---|
d2 | 175 mm |
D | 350 mm |
Attribute | Value |
---|---|
Size | 350 |
Weight | 40.50 g |
Ordering information: PC 350
Protection cover PC is delivered with the desired diameter.