SUF 10 NBR-55 SC030

Part no.: 10.01.01.13943

Flat suction cup (round) f. process- safe handling of smooth or slightly rough surfaces

Size10
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 Shore A
SUF 10 NBR-55 SC030
Attribute Value
d1 7.30 mm
d 5.30 mm
Dk 9.50 mm
Dmax(S) 11.20 mm
Ds 10 mm
H 8.40 mm
H2 4.30 mm
H3 5.80 mm
Z (Stroke) 1 mm
Attribute Value
Suction force (-600mbar) 4 N
Pull-off force 4 N
Volume 0.07 cm³
Curve radius (min) (convex) 12.50 mm
Size 10
Nipple family SC030
Suction cup material Nitrile rubber NBR
Material hardness [Shore A] 55 Shore A
Weight 0.50 g
Product family SUF


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a smooth, dry workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: SUF 10 NBR-55 SC030