SUF 30 SI-55 SC040

Part no.: 10.01.01.13971

Flat suction cup (round) f. process- safe handling of smooth or slightly rough surfaces

Size30
Suction cup materialSilicone SI
Material characteristicsFDA-compatible
Material hardness [Shore A]55 Shore A
SUF 30 SI-55 SC040
Attribute Value
d1 10.50 mm
d 7 mm
Dk 18.60 mm
Dmax(S) 33.30 mm
Ds 30 mm
H 11.70 mm
H2 4.80 mm
H3 6.70 mm
Z (Stroke) 3 mm
Attribute Value
Suction force (-600mbar) 34 N
Pull-off force 34 N
Volume 1.60 cm³
Curve radius (min) (convex) 35 mm
Size 30
Nipple family SC040
Suction cup material Silicone SI
Material hardness [Shore A] 55 Shore A
Weight 4 g
Product family SUF


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a smooth, dry workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: SUF 30 SI-55 SC040