Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) f. process- safe handling of smooth or slightly rough surfaces
Size | 12 |
Suction cup material | High temperature material HT1 |
Material hardness [Shore A] | 60 Shore A |
Attribute | Value |
---|---|
d1 | 7.30 mm |
d | 5.30 mm |
Dk | 9.50 mm |
Dmax(S) | 13.20 mm |
Ds | 12 mm |
H | 8.60 mm |
H2 | 4.30 mm |
H3 | 5.80 mm |
Z (Stroke) | 1.20 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 5 N |
Pull-off force | 5 N |
Volume | 0.12 cm³ |
Curve radius (min) (convex) | 12.50 mm |
Size | 12 |
Nipple family | SC030 |
Suction cup material | High temperature material HT1 |
Material hardness [Shore A] | 60 Shore A |
Weight | 0.50 g |
Product family | SUF |
Ordering information: SUF 12 HT1-60 SC030