SUF 18 HT1-60 SC030

Part no.: 10.01.01.13990

Flat suction cup (round) f. process- safe handling of smooth or slightly rough surfaces

Size18
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 Shore A
SUF 18 HT1-60 SC030
Attribute Value
d1 7.30 mm
d 5.30 mm
Dk 11.50 mm
Dmax(S) 20.60 mm
Ds 18 mm
H 9.30 mm
H2 4.30 mm
H3 5.80 mm
Z (Stroke) 1.80 mm
Attribute Value
Suction force (-600mbar) 13 N
Pull-off force 13 N
Volume 0.37 cm³
Curve radius (min) (convex) 20 mm
Size 18
Nipple family SC030
Suction cup material High temperature material HT1
Material hardness [Shore A] 60 Shore A
Weight 1.10 g
Product family SUF


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a smooth, dry workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: SUF 18 HT1-60 SC030