Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) f. process- safe handling of smooth or slightly rough surfaces
Size | 25 |
Suction cup material | Silicone SI conductive |
Material hardness [Shore A] | 55 Shore A |
Attribute | Value |
---|---|
d1 | 10.50 mm |
d | 7 mm |
Dk | 15.50 mm |
Dmax(S) | 28.20 mm |
Ds | 25 mm |
H | 11.20 mm |
H2 | 4.80 mm |
H3 | 6.70 mm |
Z (Stroke) | 2.50 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 23 N |
Pull-off force | 23 N |
Volume | 0.90 cm³ |
Curve radius (min) (convex) | 25 mm |
Size | 25 |
Nipple family | SC040 |
Suction cup material | Silicone SI conductive |
Material hardness [Shore A] | 55 Shore A |
Weight | 2.50 g |
Product family | SUF |
Ordering information: SUF 25 SI-CO-55 SC040