FGA 150 NBR-70 N010

Part no.: 10.01.06.00116

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Size150
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]70 Shore A
Number of folds1.5
FGA 150 NBR-70 N010
Attribute Value
d 7 mm
d2 111 mm
D1 168 mm
Dk 120 mm
Dmax(S) 177 mm
Dmk 40 mm
Ds 150 mm
H 74 mm
H4 10 mm
Z (Stroke) 37 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Number of folds 1.50
Suction force (-600mbar) 570 N
Size 150
Suction cup material Nitrile rubber NBR
Material hardness [Shore A] 70 Shore A
Weight 802.80 g
Curve radius (min) (convex) 250 mm
Product family FGA

Ordering information: FGA 150 NBR-70 N010