Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (oval), very hard-wearing, for narrow workpieces
Dimensions (LxB) | 140 x 65 |
Suction cup material | Vulkollan VU1 |
Material hardness [Shore A] | 72 Shore A |
Number of folds | 1.5 |
Attribute | Value |
---|---|
B1 | 65 mm |
b2 | 36 mm |
Bmax(S) | 68.50 mm |
Bs | 65 mm |
d | 15.50 mm |
d1 | 9.50 mm |
H | 30 mm |
l2 | 111 mm |
L1 | 140 mm |
Lmax(S) | 142 mm |
Ls | 140 mm |
X1 | 75 mm |
Z (Stroke) | 16 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 225 N |
Pull-off force | 255 N |
Curve radius (min) (convex) | 30 mm |
Dimensions (LxB) | 140 x 65 |
Number of folds | 1.50 |
Suction cup material | Vulkollan VU1 |
Material hardness [Shore A] | 72 Shore A |
Product family | FGAO |
Weight | 71.50 g |
Ordering information: FGAO 140x65 VU1-72 N039