FD 34 120

Part no.: 10.01.06.02572

Filter disc

External diameter D34 mm
Filter pore size120 µm
Construction useBellows suction cup
SizeFG 42
FD 34 120
Attribute Value
D 34 mm
L 1.50 mm
Attribute Value
Size FG 42
Material Polyethylene
Filter pore size 120 µm
Weight 0.80 g
Product family FD

Ordering information: FD 34 120

Filter discs FD is delivered in the desired diameter.