SPB1 10 ED-65 SC030

Part no.: 10.01.06.02782

Bellows suction cup (round) with 1.5 corr. for dynamic handling of cardboard and rigid packaging

Size10
Suction cup materialElastodur ED
Material hardness [Shore A]65 Shore A
Number of folds1.5
SPB1 10 ED-65 SC030
Attribute Value
d 5.50 mm
d1 7.50 mm
d2 5.60 mm
D1 11 mm
Dk 9.40 mm
Dmax(S) 11.30 mm
Ds 9.80 mm
H 12.10 mm
H2 4.20 mm
Z (Stroke) 4 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 1.50 N
Pull-off force 4 N
Lateral force 2 N
Volume 0.45 cm³
Curve radius (min) (convex) 5 mm
Hose diameter (rec.) d 4 mm
Size 10
Nipple family SC 030
Number of folds 1.50
Suction cup material Elastodur ED
Material hardness [Shore A] 65 Shore A
Weight 0.40 g
Product family SPB1


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SPB1 10 ED-65 SC030

Suction cup SPB1 (elastomer part + connection element) is delivered assembled. As an alternative the individual parts can also be ordered separately. To do this, the following ordering steps are required:

  • Suction cup of type SPB1 (step 1) – elastomer part, available in various diameters
  • Connection element of type SC (step 2) – available with various threads

 

Available accessories: filter screen, suction cup insert