SPI 26 PA SPB1-30

Part no.: 10.01.06.03386

Suction cup insert for preventing deformation of sensitive workpieces

Size26
MaterialPolyamide
UseSPB1-30
SPI 26 PA SPB1-30
Attribute Value
D 25.50 mm
H 5.90 mm
Attribute Value
Use SPB1-30
Material Polyamide
Weight 1.90 g
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SPI 26 PA SPB1-30