Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Suction cup insert for preventing deformation of sensitive workpieces
Attribute | Value |
---|---|
D | 8 mm |
H | 2.70 mm |
Attribute | Value |
---|---|
Use | SPB1-10 |
Material | Polyamide |
Weight | 0.10 g |
Ordering information: SPI 8 PA SPB1-10