Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) for high volumeflow with optimum adaption to uneven surfaces
Size | 50 |
Suction cup material | Silicone SI metal detectable |
Material hardness [Shore A] | 55 Shore A |
Attribute | Value |
---|---|
d2 | 33 mm |
Dmax(S) | 52 mm |
Ds | 49.40 mm |
H | 22 mm |
Z (Stroke) | 8 mm |
Attribute | Value |
---|---|
Suction cup material | Silicone SI metal detectable |
Material hardness [Shore A] | 55 Shore A |
Weight | 11 g |
Ordering information: BCG 50 SI-MD-55 SC095