ISAP-B 195x195x5

Part no.: 10.01.14.00109

Adapter-Plate Innospann for Biesse console

Length L195 mm
Width B195 mm
Height H5 mm
ISAP-B 195x195x5
Attribute Value
B 195 mm
B1 74.30 mm
H 5 mm
L 195 mm
L1 74.30 mm
Attribute Value
Weight 1.40 kg
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: ISAP-B 195x195x5

The Adapter-Plate ISAP-B is delivered assembled. The product consists of: 

  • Base plate made of steel 
  • Sealing magnet for closing the vacuum openings 
  • Adapter ring made of plastic

Available spare parts: sealing magnet
Available accessories: Mono-Base, spacer ring, suction cups