Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flange extension
External diameter D | 25.4 mm |
Length L1 | 131.5 mm |
Extension to | 100 mm |
Attribute | Value |
---|---|
D | 25.40 mm |
D1 | 55 mm |
Dmk | 46 mm |
G2 | M4-M |
L1 | 131.50 mm |
L | 118.50 mm |
LG2 | 6.40 mm |
Ordering information: VEE-FE 25.4x131.5
The flange extension VEE-FE is supplied as an individual part. To receive a complete assembly incl. vacuum feed, please order the following: