VENT-BGR 24V-DC E-KET 2,2M

Part no.: 10.01.45.00033

Building group Solenoid valve Control of vacuum and compressed air

Voltage DC24V - DC
Pressure range (operating pressure)3.0 ... 10.0 bar
forUniversal Robots
Type2,2m
Length L2,170 mm
Weight2.7 kg
Attribute Value
L 2170 mm
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

The matching software for this product is available in this section.

Software

Language

Ordering information: VENT-BGR 24V-DC E-KET 2,2M