Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Silencer for vacuum generators
External diameter D | 16.5 mm |
Length L | 51 mm |
Construction use | Compact ejectors SCPS/SCPSi |
Attribute | Value |
---|---|
D | 16.50 mm |
L | 51 mm |
Ordering information: SD 16.5x51 SCPS