FLK-HD G3/8-AG

Part no.: 10.07.06.00235

Flexible, reinforced suction cup mounting FLK-HD for adaption to sloping surfaces

Thread G1G3/8"-M
Thread G2M6-M
Operating temperature-5 ... 130 °C
FLK-HD G3/8-AG
Attribute Value
L 31.60 mm
D 69 mm
dn 9 mm
d 6.40 mm
G1 G3/8"-M
LG1 27 mm
G2 M6-M
LG2 10.50 mm
SW1 17 mm
SW2 5 mm
Dmk 58.30 mm
W 7.50 °
Fitting length 31.60 mm

Ordering information: FLK-HD G3/8-AG