VSL 12-9 PU MI-TR

Part no.: 10.07.09.00037

Hose for vacuum and compressed-air systems

External diameter D12 mm
Internal diameter d9 mm
Length max.50 m
Material hosePU
Bending radius min.70 mm
Pressure range (operating pressure)-0.95 ... 10.00 bar
Operating temperature-20 ... 90 °C
VSL 12-9 PU MI-TR
Attribute Value
d 9 mm
D 12 mm
Attribute Value
Hose type 12-9
Pressure range (operating pressure) -0.95 ... 10.00 bar
Operating temperature -20 ... 90 °C
Bending radius min. 70 mm
Length max. 50 m
Weight/Meter 58 g/m
Weight/Meter 0.06 kg/m
Material hose PU
Product family VSL


Note: Operating pressure: In reference to media and ambient temperature of + 20 °C Min. bending radius: Referred to the inner side of the hose bend in a static state Max. length: Please indicate the tube length when placing the order!

Ordering information: VSL 12-9 PU MI-TR

Vacuum/compressed air hose VSL is delivered in the desired length.

Available accessories: hose clamp