DRUC-KUPP D27 G1/4-AG NW7.2

Part no.: 10.08.01.00020

Pressure coupling

External diameter D27 mm
Thread G1G1/4"-M
Length L34 mm
Attribute Value
D 27 mm
G1 G1/4"-M
LG1 9 mm
L 34 mm

Ordering information: DRUC-KUPP D27 G1/4-AG NW7.2