Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Storage station for quick-change system RMQC
Attribute | Value |
---|---|
B | 110 mm |
d | 6.40 mm |
d1 | 10.40 mm |
G2 | M4-F |
H | 22 mm |
H2 | 6.20 mm |
H3 | 12.50 mm |
L | 150 mm |
L2 | 15 mm |
Y1 | 70 mm |
Y2 | 50 mm |
Ordering information: STATION 150x110x22 MATCH