EXO MATE UBA XL
Part no.: 18.06.02.00285
Exoskeleton
Exoskeleton model | MATE |
Exoskeleton version | UBA |
Clothing size | Size XL |
Design Data
Design Data
Attribute | Value |
---|---|
Height (max.) | 205 cm |
Height (min.) | 180 cm |
L | 700 mm |
B | 550 mm |
H | 300 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Clothing size | Size XL |
Exoskeleton version | UBA |
Exoskeleton model | MATE |
Documentation
Documentation