Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Aluminium Vacuum Block in case of high machining forces
for | 1-circuit vacuum system |
Length L | 120 mm |
Width B | 50 mm |
Height H | 50 mm |
Arrangement | Can be turned 360° |
Attribute | Value |
---|---|
B | 50 mm |
B1 | 116 mm |
B2 | 60 mm |
H | 50 mm |
H2 | 33.60 mm |
L | 120 mm |
L3 | 128 mm |
R1 | 450 mm |
Attribute | Value |
---|---|
Dimension suction plate bottom | 170x128 mm |
Product recommendations, accessories and spare parts
Ordering information: VCBL-A-K1-120x50x50-D-360
The vacuum block VCBL-A-K1 is delivered assembled. The product consists of:
Available spare parts: sealing ring, sealing frame
Available accessories: clamping unit