Aluminium Vacuum Block in case of high machining forces

for1-circuit vacuum system
Length L125 mm
Width B75 mm
Height H100 mm
ArrangementCan be turned 360°
VCBL-A-K1-125x75x100-D-360
Attribute Value
B 75 mm
B1 116 mm
B2 80 mm
H 100 mm
H2 83.60 mm
L 125 mm
L3 128 mm
There is no CAD data online available for this item. Please contact your local contact person.

Documents

Choose language

Ordering information: VCBL-A-K1-125x75x100-D-360

The vacuum block VCBL-A-K1 is delivered assembled. The product consists of: 

  • Top sealing frame in aluminium with friction pad and seal, available in various sizes and suction surfaces
  • Base body made of aluminium with integrated suction plate at the bottom 
     

Available spare parts: Sealing ring, sealing frame