Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Mechanical clamp for narrow and frame parts, Biesse console
Dimensions (LxB) | 130 x 130 mm |
Length L | 130 mm |
Width B | 130 mm |
Height H | 74 mm |
Stroke Z | 25 mm |
Clamping range | 25.0 ... 100.0 mm |
Attribute | Value |
---|---|
B | 130 mm |
D | 110 mm |
H | 74 mm |
H1 | 143.50 mm |
L | 130 mm |
Z (Stroke) | 25 mm |
Product recommendations, accessories and spare parts
Ordering information: VCMC-B 130x130x74 25-100
The mechanical clamp VCMC-B is delivered assembled. The product consists of:
Available spare parts: Clamping disc