Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Mechanical clamp for narrow and frame parts, 2-circuit console
Dimensions (LxB) | 154 x 128 |
Length L | 154 mm |
Width B | 128 mm |
Height H | 100 mm |
Stroke Z | 40 mm |
Clamping range | 10.0 ... 100.0 mm |
Add. function | with fixing flap |
External diameter D | 110 mm |
Beginning on this date, the item can no longer be ordered.
Alternative item (see picture):
VCMC-K2-QUICK 170x135x100 TF
Attribute | Value |
---|---|
D | 110 mm |
B | 128 mm |
H | 100 mm |
H1 | 179 mm |
Z (Stroke) | 40 mm |
L | 154 mm |
Product recommendations, accessories and spare parts
Ordering information: VCMC-K2 154x128x100 FI
The Mechanical Clamp VCMC-K2 is delivered assembled. The product consists of:
Available spare parts: Clamping disc
Available accessories: Wear parts kit