Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Mechanical clamp for narrow and frame parts, 2-circuit console
Length L | 170 mm |
Width B | 128 mm |
Height H | 100 mm |
Stroke Z | 10 mm |
Clamping range | 10.0 ... 100.0 mm |
External diameter D | 110 mm |
Beginning on this date, the item can no longer be ordered.
Alternative item (see picture):
VCMC-K2-QUICK 170x135x100 TF
Attribute | Value |
---|---|
D | 110 mm |
B | 128 mm |
H | 100 mm |
H1 | 232.70 mm |
Z (Stroke) | 10 mm |
L | 170 mm |
Ordering information: VCMC-K2 170x128x100 TF
The Mechanical Clamp VCMC-K2 is delivered assembled. The product consists of:
Available spare parts: Clamping disc
Available accessories: Wear parts kit