Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Mono-Base-T for steel plate T
Attribute | Value |
---|---|
B | 80 mm |
d | 60 mm |
H | 42 mm |
L | 80 mm |
Attribute | Value |
---|---|
Weight | 0.27 kg |
Product recommendations, accessories and spare parts
Ordering information: ISMB-T 80x80x42
The Innospann modular system can be constructed from three basic modules:
The different versions of the articles can be freely combined and extended. Cup, base and intermediate rings are delivered separately.
Available spare parts: See Innospann accessories and spare parts