Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
PVT - Vacuum workbench for clamping workpieces
Attribute | Value |
---|---|
L | 1240 mm |
B | 490 mm |
Working height H1 (min) | 670 mm |
Working height H1 (max) | 1020 mm |
Ls | 300 mm |
Bs | 100 mm |
LL | 1000 mm |
Attribute | Value |
---|---|
Number of cups | 2 |
Suction cup typ | SPL |
Design | Vacuum unit EVE regulated |
Maximum load | 90 kg |
Weight | 55 kg |
Ordering information: PVT-2-SPL-300x100-VER EVE-4