FMP-S-SW70 640 3R18 O10O10 F G32

Part no.: 10.01.38.03438

Vacuum area gripping system for external vacuum generator, with flow resistors

Length L640 mm
Width B130 mm
Arrangement3R18
Material typeFoam O, Height 2x10 mm
Add. functionFilter
construction shape fittingsStraight
External diameter D32 mm
Add. function1x control valve vacuum/blow-off
Max. air consumption blow off800 l/min
Construction shape vacuum switchPNP switching
Weight3.5 kg
Product familyFMP
FMP-S-SW70 640 3R18 O10O10 F G32
Attribute Value
B 130 mm
B3 21.60 mm
D 32 mm
H 70 mm
H1 111 mm
H2 20 mm
H3 7.70 mm
H4 5.50 mm
H5 41 mm
L 640 mm
L2 600 mm
L3 77 mm
Y1 90 mm
Valve type SW


Note: Vacuum hose with internal diameter equal to dimension D required. See Technical Data -> Shape
Attribute Value
Arrangement 3R18
Material type Foam O, Height 2x10 mm
Number of suction cells 99
Suction force at -250 mbar 660 N
Add. function Filter
Add. function Filter
Add. function 1x control valve vacuum/blow-off
Weight 3.50 kg
Sealing element Sealing Foam
Evacuation rate for pu = -0,25 bar 450 l/min
Product family FMP


For compressed air with 5.5 bar input pressure At -0.25 bar and with the gripper fully covered by a workpiece typical for the application (wooden board with structured surface) The external vacuum generator used must supply at least the specified suction flow (at the vacuum connection piece of the FMP) at -0.25 bar but max. 135 % of the specified suction flow
The matching documentation for this product is available in this section.

Documents

Language

Tiếng Việt
The documentation is also fully available in English.

Documents

Language

Ordering information: FMP-S-SW70 640 3R18 O10O10 F G32

  • Integrated control valves at FMP-S (optional)
  • Control of vacuum on/off (24V DC, normally open) and blow off on/off (24V DC, normally closed), as well as hose accumulator preload and blower ventilation function with version FMP-S
  • Integrated in the end cover
  • Electrical connection: M12 plug (4-pole)

 

Available spare parts: sealing foam (DI-PL), suction cup (SPB2)