Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Nut for profile slot
Width B | 15 mm |
Length L | 15 mm |
Thread G1 | M8-F |
Height H | 6 mm |
Shape mounting elements | With rotation lock |
Attribute | Value |
---|---|
B | 15 mm |
G1 | M8-F |
LG1 | 12 mm |
H | 6 mm |
L | 15 mm |
Ordering information: NUT-STEI 15x15 M8-IG