Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Reduction nipple with hexagon
Thread G1 | G3/8"-M |
Thread G2 | R3/8"-M |
Material | Brass |
Length L | 5 mm |
Nominal diameter dn | 10 mm |
Attribute | Value |
---|---|
dn | 10 mm |
G1 | G3/8"-M |
G2 | R3/8"-M |
L | 5 mm |
LG1 | 10 mm |
LG2 | 12 mm |
SW1 | 19 mm |
Attribute | Value |
---|---|
Material | Brass |
Ordering information: RED-NIP-S G3/8-AG R3/8-AG MS
Handling of flexible, non-rigid components Handling of materials which are difficult to grip with vacuum,
such as textiles, fleece, filters, woven fibreglass or
carbon-fibre, woven aramide, foam materials, etc.