Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Filter insert (round)
Filter pore size | 80 µm |
External diameter D | 25 mm |
Length L | 37 mm |
Filter material | Polyethylene |
Construction use | Filters VFT |
Size | 1/8-1/4 |
Attribute | Value |
---|---|
D | 25 mm |
L | 37 mm |
Attribute | Value |
---|---|
Filter pore size | 80 µm |
Ordering information: FILT-EINS 80 25x37 PE VFT-1/8-1/4