Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Protective tubing
Size | 1830 |
External diameter D | 85 mm |
Height H | 1,830 mm |
Construction use | Hose management set |
Attribute | Value |
---|---|
D | 85 mm |
H | 1830 mm |
Ordering information: SCHU-SCHL-85-HMK-1830