Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Protective tubing
Size | 3050 |
External diameter D | 112 mm |
Height H | 3,050 mm |
Construction use | Hose management set |
Attribute | Value |
---|---|
D | 112 mm |
H | 3050 mm |
Ordering information: SCHU-SCHL-112-HMK-3050