Swivel arm with extension to connect Vacuum-Components with Round Toolings

New
External diameter D25 mm
Internal diameter d19 mm
Length L3150.5 mm
MaterialAluminum
Connection 1Bolt with slot Ø19mm
SXT-CL-EXT-A2-150-M25
Attribute Value
B 25 mm
D 25 mm
d 19 mm
H 43 mm
H2 12.50 mm
L 168.50 mm
L1 176.50 mm
L2 125 mm
L3 150.50 mm
Attribute Value
Material Aluminum
Shape Male
Weight 260 g

Ordering information: SXT-CL-EXT-A2-150-M25

Clamps with extension SXT-CL-EXT are delivered as a ready-to-connect product.