Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Swivel arm with extension to connect Vacuum-Components with Round Toolings
External diameter D | 25 mm |
Internal diameter d | 25 mm |
Length L3 | 500.5 mm |
Material | Aluminum |
Connection 1 | D25 |
Attribute | Value |
---|---|
B | 25 mm |
D | 25 mm |
d | 25 mm |
H | 53 mm |
H2 | 19.50 mm |
L | 521.50 mm |
L1 | 522 mm |
L2 | 475 mm |
L3 | 500.50 mm |
Attribute | Value |
---|---|
Material | Aluminum |
Shape | Male |
Weight | 740 g |
Ordering information: SXT-CL-EXT-D25-500-M25
Clamps with extension SXT-CL-EXT are delivered as a ready-to-connect product.