Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Swivel arm with extension to connect Vacuum-Components with Round Toolings
External diameter D | 25 mm |
Internal diameter d | 40 mm |
Length L3 | 150.5 mm |
Material | Aluminum |
Connection 1 | D40 |
Attribute | Value |
---|---|
B | 25 mm |
D | 25 mm |
d | 40 mm |
H | 65 mm |
H2 | 25.50 mm |
L | 177.50 mm |
L1 | 178 mm |
L2 | 125 mm |
L3 | 150.50 mm |
Attribute | Value |
---|---|
Material | Aluminum |
Shape | Male |
Weight | 290 g |
Ordering information: SXT-CL-EXT-D40-150-M25
Clamps with extension SXT-CL-EXT are delivered as a ready-to-connect product.