Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Swivel arm with extension to connect Vacuum-Components with Round Toolings
External diameter D | 25 mm |
Internal diameter d | 40 mm |
Length L3 | 500.5 mm |
Material | Aluminum |
Connection 1 | D40 |
Attribute | Value |
---|---|
B | 25 mm |
D | 25 mm |
d | 40 mm |
H | 65 mm |
H2 | 25.50 mm |
L | 527.50 mm |
L1 | 528 mm |
L2 | 475 mm |
L3 | 500.50 mm |
Attribute | Value |
---|---|
Material | Aluminum |
Shape | Male |
Weight | 750 g |
Ordering information: SXT-CL-EXT-D40-500-M25
Clamps with extension SXT-CL-EXT are delivered as a ready-to-connect product.