Tube for round tooling

New
External diameter D25 mm
MaterialAluminum
SXT-RT 25x150...3000
Attribute Value
D 25 mm
d 15 mm
Attribute Value
Resistance moment Wx 1335 cm3
Resistance moment Wy 1335 cm3
Area moment lx 16690 cm4
Area moment ly 16690 cm4
Area 314 cm²
Material Aluminum
Weight/Meter 0.90 kg/m

Ordering information: SXT-RT 25x150...3000

The pipes SXT-RT are delivered in the required length.