Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Friction ring
Construction use | Floating suction cup |
Size | 10 |
Suction cup material | High temp material HT1 |
Material hardness [Shore A] | 60 Shore A |
External diameter D | 10 mm |
Internal diameter d | 5.7 mm |
Attribute | Value |
---|---|
D | 10 mm |
L | 2.60 mm |
Attribute | Value |
---|---|
Suction cup material | High temp material HT1 |
Material hardness [Shore A] | 60 Shore A |
Ordering information: REIB-RING SBS 10 HT1-60